XP Power's Press Releases
  1. Sep30

    Compact 10 W DC-DC converter meets 3rd edition IEC60601 medical specification for patient connected equipment

    Posted on Friday, September 30, 2011

    JHM10

    XP Power today announced the JHM10 series of board mounted compact isolated 10 W DC-DC converters. Meeting the ANSI/AAMI ES60601-1:2005 / IEC60601-1 3rd edition medical safety standard and having a maximum leakage current of 2uA, the series meets the stringent international...

    Read more

    Tags: | View count: (6065)

  2. Sep30

    XP Power launches 50 - 150 Watt highly efficient waterproof LED drivers and power supplies

    Posted on Friday, September 30, 2011

    DLG

    XP Power today announced the DLG series of constant voltage and constant current LED drivers aimed at a broad range of outdoor lighting, security and machine vision applications. These IP67-rated waterproof units are highly efficient, up to 90%, and generate less waste heat than...

    Read more

    Tags: | View count: (6179)

  3. Sep28

    XP Power launch low cost ''green'' external power supplies aimed at high volume applications

    Posted on Wednesday, September 28, 2011

    VEH

    XP Power announced today the launch of the VEH series of low cost ''green'' single output external AC-DC power supplies. Extending XP Power's V-Brand product range aimed at high volume cost sensitive applications, the series consists of 5 power levels providing 20, 40, 60, 90 or...

    Read more

    Tags: | View count: (6418)

  4. Sep14

    XP Power delivers 60 Watts from ultra compact 2'' x 3'' format

    Posted on Wednesday, September 14, 2011

    ECS

    XP Power today announced an addition to its ECS family of ultra compact single output industrial and medical AC-DC power supplies. Believed to be the smallest 60 W unit currently available on the market, the ECS60 extends the power density benchmark already set by the ECS series.

    Read more

    Tags: | View count: (6702)

Archive