XP Power's Press Releases
  1. Sep30

    XP Power launches compact high efficiency fully featured AC-DC supplies

    Posted on Thursday, September 30, 2010

    HCP

    XP Power launches compact high efficiency fully featured AC-DC suppliesXP Power today announced the HCP series of single output compact...

    Read more

    Tags: | View count: (5292)

  2. Sep22

    XP Power releases green mode low-cost chassis mount industrial power supplies

    Posted on Wednesday, September 22, 2010

    VCS

    XP Power today announced the VCS series of chassis mount single output AC-DC power supplies aimed at cost sensitive industrial applications. Extending the line-up of XP Power’s V-Brand range of low cost power supplies, these units suit applications that require an enclosed power...

    Read more

    Tags: | View count: (5088)

  3. Sep8

    World’s smallest 45 W ‘green’ power supply has medical and industrial safety approvals

    Posted on Wednesday, September 8, 2010

    ECS25-45

    XP Power today announced what is believed to be the world’s smallest open frame 45 W AC-DC power supply. Setting a new benchmark at this power level, measuring just 50.7 x 76.2 x 26.7 mm (2 x 3 x 1.05 inches), the ECS45 single output power supply is 25% smaller than the current...

    Read more

    Tags: | View count: (5324)

Archive