XP Power's Press Releases
  1. Aug11

    Wall plug PSUs up to 36 Watts comply with latest energy efficiency standards

    Posted on Thursday, August 11, 2016

    VEL & VER

    XP Power today announced additions to its range of wall mounted plug-in power supplies with the launch of the VEL and VER series, providing a wide range of power levels and meeting the energy efficiency and no load requirements of the new DoE Energy Efficiency Level VI and the EU...

    Read more

    Tags: Green Power, AC-DC Power, External/Desktop | View count: (11350)

  2. Aug2

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on Tuesday, August 2, 2016

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    Read more

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (12746)

Archive