XP Power's Press Releases
  1. Mar31

    Ultra compact 40 Watt AC/DC power supply available in single and multi outputs

    Posted on Wednesday, March 31, 2010

    ECP40

    Single output models provide all the popular output voltages from +5 to + 48 VDC. Dual output units offer combinations of +5 VDC and + 12, + 15 or 24 VDC outputs. Triple output units add +12, -12 or -15 VDC options. All models accommodate the wide universal input range of 85 – 264...

    Read more

    Tags: | View count: (5785)

  2. Mar1

    Miniature DC/DC converters offer a choice of SMD package options

    Posted on Monday, March 1, 2010

    ISF-ISG-ISL

    XP Power today announced the availability of its ISF, ISG and ISL series of low cost miniature surface mount DC/DC converters. The ISF and ISG 1 Watt series measure just 15.24 x 11.2 x 6.5 mm (0.60 x 0.44 x 0.25 inches). Together with the slightly larger 1.5 Watt ISL model, these...

    Read more

    Tags: | View count: (6085)

Archive