XP Power's Press Releases
  1. Dec21

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on Wednesday, December 21, 2016

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    Read more

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13436)

  2. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (13224)

Archive