XP Power - SMD
  1. Nov3

    Minature 2 Watt DC-DC converters for use in medical applications now available

    Posted on Thursday, November 3, 2016

    ISM02 & IML02

    XP Power today announced the new IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation between the input and output. These converters provide 4000 VAC reinforced isolation with 1 x MOPP at 300 VAC (250 VAC model...

    Read more

    Tags: Medical, SMD, Miniature DC-DC, 1 x MOPP | View count: (13115)

  2. Sep29

    1 - 6 Watt DC-DC converters for surface mount applications now available

    Posted on Thursday, September 29, 2016

    ISB-C-X

    XP Power today announced three high performance ranges of surface mount (SMD) DC-DC converters rated at 1, 3 and 6 Watts of output power with single and dual outputs.

    Read more

    Tags: Surface Mount, DC-DC, SMD | View count: (11703)

Archive