XP Power - Medical
  1. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (314)

  2. Apr2

    Medical, 2 x MOPP, DC-DC converters simplify development of safety-critical medical devices

    Posted on Tuesday, April 2, 2019

    JHM20

    XP Power has launched a new range of 20 Watt DC-DC power modules with international agency approvals for medical/healthcare applications. The series is suitable for all medical applications and particularly intended for use where the DC-DC converter provides a reinforced (2 x MOPP)...

    Read more

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (1697)

  3. Mar19

    Low-cost, open-frame 40W & 60W power supplies support healthcare, household and ITE applications

    Posted on Tuesday, March 19, 2019

    FCS

    XP Power has launched two new series of low-profile, open-frame power supplies addressing the need for low-cost 40W and 60W solutions that support a broad range of applications within the medical, domestic/household and ITE/industrial sectors.

    Read more

    Tags: High Efficiency, Industrial, Medical, AC-DC Power | View count: (4456)

  4. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (12430)

  5. Nov3

    Minature 2 Watt DC-DC converters for use in medical applications now available

    Posted on Thursday, November 3, 2016

    ISM02 & IML02

    XP Power today announced the new IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation between the input and output. These converters provide 4000 VAC reinforced isolation with 1 x MOPP at 300 VAC (250 VAC model...

    Read more

    Tags: Medical, SMD, Miniature DC-DC, 1 x MOPP | View count: (12258)

  6. Oct12

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on Wednesday, October 12, 2016

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    Read more

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (14134)

Archive