XP Power - Compact
  1. Mar11

    XP Power launch 30 Watt medical power supply in industry's smallest footprint

    Posted on Wednesday, March 11, 2015

    EML30

    XP Power today announced the EML30 series of 30 Watt single output ultra compact AC-DC power supplies designed for use in medical applications. The EML30 series has the smallest footprint and the highest power density in the industry when compared to other similar 30 Watt power...

    Read more

    Tags: PCB Mount, Encapsulated, Compact, Medical, AC-DC Power | View count: (7435)

  2. Dec2

    Compact 500 Watt power supply fits 4” x 6” footprint for medical and industrial applications

    Posted on Tuesday, December 2, 2014

    GSP500

    XP Power today announced the GSP500 series of highly efficient 500 Watt AC-DC power supplies. Occupying a compact 4 x 6 inch footprint these single output forced air cooled units can continuously deliver the full output power across the wide temperature range of – 40 to + 50...

    Read more

    Tags: High Efficiency, Single Output, Compact, Chassis Mount, AC-DC Power | View count: (7233)

Archive