XP Power - DC-DC Converter
  1. Apr2

    Medical, 2 x MOPP, DC-DC converters simplify development of safety-critical medical devices

    Posted on Tuesday, April 2, 2019

    JHM20

    XP Power has launched a new range of 20 Watt DC-DC power modules with international agency approvals for medical/healthcare applications. The series is suitable for all medical applications and particularly intended for use where the DC-DC converter provides a reinforced (2 x MOPP)...

    Read more

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (3760)

  2. Aug2

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on Tuesday, August 2, 2016

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    Read more

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (12273)

  3. Jul7

    Compact 1 W and 2 W DC-DC converters target medical applications

    Posted on Thursday, July 7, 2016

    IMM

    XP Power today announced the IMM series of 1 and 2 Watt DC-DC converters. The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications. Providing a 1500 VAC input/output isolation at a 250 VAC working voltage to facilitate a 1 x MOPP the single and...

    Read more

    Tags: DC-DC Converter, Medical, Through-hole Mount | View count: (11040)

  4. May12

    Encapsulated DC-DC converters offer chassis or DIN rail mounting

    Posted on Thursday, May 12, 2016

    DTE20-60

    XP Power today announced the DTE series of fully encapsulated single output DC-DC converters. The series comprises three ultra wide input voltage range models offering 20 (DTE20), 40 (DTE40) and 60 Watts (DTE60) output power. The units are available in either a chassis mount or a...

    Read more

    Tags: DIN Rail, DC-DC Converter, Single Output | View count: (12301)

  5. Mar17

    3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

    Posted on Thursday, March 17, 2016

    JHL-JHM

    XP Power today announced the JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications. Available with single and dual outputs, the 3 Watt JHL03, the 6 Watt JHL06 and the 15 Watt JHM15, are all packaged in industry-standard format cases....

    Read more

    Tags: DC-DC Converter, PCB Mount, Medical | View count: (17810)

  6. Jun10

    6 Watt DC-DC converters offer an extra wide 4:1 input range in a compact SIP package

    Posted on Wednesday, June 10, 2015

    ITQ

    XP Power today announced the ITQ series of 6 Watt DC-DC converters. Packaged in a compact SIP 8-pin format, with a footprint measuring just 21.9 x 11.1 x 9.2mm, the ITQ series takes up less board space, giving designers more room to add features or the ability to reduce end product...

    Read more

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (8792)

Archive