XP Power - Low Profile
  1. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (314)

  2. Jun13

    XP Power launches low profile 225 Watt power supply in compact 3”x5” U-channel format

    Posted on Tuesday, June 13, 2017

    UCP225

    XP Power has announced the UCP225 series of high power density, very low profile 225W AC/DC power supplies with both industrial and medical safety approvals in a small U-channel footprint.

    Read more

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (15140)

  3. Jun24

    XP Power leads the industry with 95% efficient 225 Watt AC-DC supply in a 2” x 4” package

    Posted on Wednesday, June 24, 2015

    EPL225

    XP Power today announced the EPL225 series of high efficiency open frame AC-DC power supplies approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12...

    Read more

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (12320)

  4. May13

    DIN rail DC-DC converters offer a wide input and noise immunity for industrial applications

    Posted on Wednesday, May 13, 2015

    DDC15-30

    XP Power announced today the DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters. The range is designed to offer additional voltages in DIN rail power systems, provide isolated outputs & noise immunity or support battery powered or...

    Read more

    Tags: DIN Rail, Low Profile, DC-DC Converter, Single Output | View count: (8367)

Archive