XP Power - High Efficiency
  1. Jul11

    XP Power launches new 500W-650W AC-DC power supplies for medical devices including BF applications.

    Posted on Thursday, July 11, 2019

    PBR

    XP Power has announced two new ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC performance is a key requirement.

    Read more

    Tags: High Efficiency, AC-DC Power, AC-DC, U-Channel, IT Safety Approvals, Medical Safety Approvals | View count: (2529)

  2. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (3322)

  3. Apr30

    New fully featured 3 Phase input, 5kW AC-DC power supply delivers the ultimate flexibility through software configurability

    Posted on Tuesday, April 30, 2019

    HPT5K0

    No-neutral operation simplifies installation in industrial applications. XP Power has announced the HPT5K0 series, a range of high power density, high efficiency, resonant zero-voltage switching (ZVS) 5kW AC-DC power supplies with both ITE/industrial and medical agency approvals...

    Read more

    Tags: High Efficiency, AC/DC power supplies, 3 Phase Input, Parallel Operation, Analog & Digital Interfaces, Graphical User Interface, GUI | View count: (5663)

  4. Mar19

    Low-cost, open-frame 40W & 60W power supplies support healthcare, household and ITE applications

    Posted on Tuesday, March 19, 2019

    FCS

    XP Power has launched two new series of low-profile, open-frame power supplies addressing the need for low-cost 40W and 60W solutions that support a broad range of applications within the medical, domestic/household and ITE/industrial sectors.

    Read more

    Tags: High Efficiency, Industrial, Medical, AC-DC Power | View count: (7367)

  5. Sep7

    XP Power releases compact, high-efficiency 750W AC-DC power supplies with industrial and medical approvals

    Posted on Thursday, September 7, 2017

    GSP750

    XP Power today unveiled the GSP750 series of 750 W AC-DC power supply units, offering high efficiency, a peak power capability of 900 W, single outputs, intelligent fan cooling, and industrial and medical safety approvals.

    Read more

    Tags: High Efficiency, Green Power, AC-DC, IT Safety Approvals, Medical Safety Approvals | View count: (15282)

  6. Apr20

    Ultra slim DIN rail power supplies target industrial applications

    Posted on Thursday, April 20, 2017

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (12719)

Archive