XP Power - Chassis Mount
  1. Dec21

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on Wednesday, December 21, 2016

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    Read more

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13441)

  2. Dec2

    Compact 500 Watt power supply fits 4” x 6” footprint for medical and industrial applications

    Posted on Tuesday, December 2, 2014

    GSP500

    XP Power today announced the GSP500 series of highly efficient 500 Watt AC-DC power supplies. Occupying a compact 4 x 6 inch footprint these single output forced air cooled units can continuously deliver the full output power across the wide temperature range of – 40 to + 50...

    Read more

    Tags: High Efficiency, Single Output, Compact, Chassis Mount, AC-DC Power | View count: (7814)

  3. Oct20

    Smallest 400 Watt convection cooled power supply for medical and industrial applications

    Posted on Monday, October 20, 2014

    CCL400

    XP Power today announced the CCL400 series of highly efficient convection cooled 400 Watt AC-DC power supplies. With a typical efficiency up to 94% and a flat efficiency curve over virtually the entire load range, the CCL400 does not require any forced air cooling. With little heat...

    Read more

    Tags: High Efficiency, Single Output, Chassis Mount, AC-DC Power | View count: (7858)

Archive