XP Power - Green Power
  1. May14

    XP Power announces new low profile 180W U-channel PSU for space-critical medical (BF), industrial & ITE applications

    Posted on Tuesday, May 14, 2019

    UCP180

    XP Power has launched a new range of 180-Watt U-channel AC-DC power supplies that are intended for space-constrained medical (BF), industrial and IT applications. The low-profile devices are just 29.5mm high and occupy a small 107.6mm x 62.8mm footprint, allowing them to be used in...

    Read more

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (3321)

  2. Sep7

    XP Power releases compact, high-efficiency 750W AC-DC power supplies with industrial and medical approvals

    Posted on Thursday, September 7, 2017

    GSP750

    XP Power today unveiled the GSP750 series of 750 W AC-DC power supply units, offering high efficiency, a peak power capability of 900 W, single outputs, intelligent fan cooling, and industrial and medical safety approvals.

    Read more

    Tags: High Efficiency, Green Power, AC-DC, IT Safety Approvals, Medical Safety Approvals | View count: (15282)

  3. Apr20

    Ultra slim DIN rail power supplies target industrial applications

    Posted on Thursday, April 20, 2017

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (12719)

  4. Jan24

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on Tuesday, January 24, 2017

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    Read more

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (13304)

  5. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (13236)

  6. Aug11

    Wall plug PSUs up to 36 Watts comply with latest energy efficiency standards

    Posted on Thursday, August 11, 2016

    VEL & VER

    XP Power today announced additions to its range of wall mounted plug-in power supplies with the launch of the VEL and VER series, providing a wide range of power levels and meeting the energy efficiency and no load requirements of the new DoE Energy Efficiency Level VI and the EU...

    Read more

    Tags: Green Power, AC-DC Power, External/Desktop | View count: (11151)

Archive