XP Power - Dual Output
  1. Apr2

    Medical, 2 x MOPP, DC-DC converters simplify development of safety-critical medical devices

    Posted on Tuesday, April 2, 2019

    JHM20

    XP Power has launched a new range of 20 Watt DC-DC power modules with international agency approvals for medical/healthcare applications. The series is suitable for all medical applications and particularly intended for use where the DC-DC converter provides a reinforced (2 x MOPP)...

    Read more

    Tags: DC-DC Converter, Dual Output, PCB Mount, Medical, Through-hole Mount, DC-DC | View count: (4681)

  2. Mar23

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on Thursday, March 23, 2017

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    Read more

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (12526)

  3. Jun10

    6 Watt DC-DC converters offer an extra wide 4:1 input range in a compact SIP package

    Posted on Wednesday, June 10, 2015

    ITQ

    XP Power today announced the ITQ series of 6 Watt DC-DC converters. Packaged in a compact SIP 8-pin format, with a footprint measuring just 21.9 x 11.1 x 9.2mm, the ITQ series takes up less board space, giving designers more room to add features or the ability to reduce end product...

    Read more

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (8999)

  4. Apr15

    XP Power's latest 1W DC-DC converters offer a wider temperature range and increased isolation

    Posted on Wednesday, April 15, 2015

    ITA_B_V

    XP Power today announced three SIP packaged 1 Watt DC-DC converters with both single and dual output models. Aimed at applications requiring a high performance DC-DC converter, the products feature industry standard pinouts and offer an increased efficiency, higher isolation, and a...

    Read more

    Tags: DC-DC Converter, SIP, Single Output, Dual Output, High Isolation | View count: (8841)

  5. Feb9

    Latest SMD DC-DC Converters offer increased efficiency, isolation and temperature range

    Posted on Monday, February 9, 2015

    ISx

    XP Power announces six new series of high performance isolated DC-DC converters in industry standard SMD packages. Offered in single and dual output versions the compact ‘next generation’ devices are available in power ranges from 0.25 to 3 Watts. They have a higher...

    Read more

    Tags: High Efficiency, DC-DC Converter, Single Output, Dual Output, Surface Mount | View count: (11552)

Archive