Resources
Filter by
What’s the difference between Class 2 and Class II power supplies?
The terminology used to classify power supplies involves different standards and definitions and there are distinctions...
Putting the power supply user in control
True digital control now simplifies the configuration of output voltage and current levels, monitoring, and control char...
Portability is the future for medical devices
Growing trends in the medical sector towards portable equipment and power supply considerations for keeping patients saf...
Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...
The HPF3K0 Series
The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...
Regulated power supplies explained
We explain exactly what regulated power supplies are and how they differ from their unregulated counterparts.
XP Power announces strategic distribution partnership with Avnet Abacus
XP Power has signed a strategic distribution partnership agreement with Avnet Abacus, a leading European interconnect,...
New miniature medically approved AC-DC modules offer up to 40W of power with easy integration
Announcing the release of a family of single output, PCB mounting AC-DC power modules with power ratings from 3W to 40W...
Hints and tips on the use of cooling fans for power supplies
Operating in temperatures above the specified range is a top cause of power supplies unreliability. Our Senior Product M...
Knowledge is power when it comes to high voltage
High voltage capabilities help solve a range of design challenges for some of the world's most impactful technology. Des...
Understanding power supply de-rating specifications
An increasing number of AC-DC power supplies rely on de-rating specifications. But what exactly are they? Read our lates...
When are configurable power supplies the best option?
Configurable power supplies allow you to tailor the output voltage, number of outputs and current levels to your specifi...