ISB-C-X

1 - 6 Watt DC-DC converters for surface mount applications now available

XP Power today announced three high performance ranges of surface mount (SMD) DC-DC converters rated at 1, 3 and 6 Watts of output power with single and dual outputs.

Aimed at board mounted designs in mobile, telecom, portable and battery powered systems that need small SMD components and require isolation and regulation between the input and output, the converters offer a high isolation voltage of 1500VDC.

Featuring extended operating temperature ranges, the ISC and ISX series operate over -40 to +100 degrees C, while the ISB is rated from -40 to +95 degrees C.

Offering 4:1 and 2:1 input voltage ranges, the converters are suitable for applications with inputs ranging from 5 – 75 VDC. Comprising single and dual output models for versatility, various combinations of single output models from 3.3 to 24 VDC and dual output models with +/-5, +/-9, +/-12, +/-15 and +/-24 VDC are available.

Specific areas and applications for the converters include automation and process control, broadcast, fixed telecom, instrumentation, networking/datacom/computing, mobile communications and in specialist equipments. Specific areas and applications for the converters include automation and process control, broadcast, fixed telecom, instrumentation, networking/datacom/computing, mobile communications and in specialist equipments. Providing the latest technology in 1W to 6W SMD DC-DC converters, XP Power's ISB, ISC and ISX series are the company's 'next generation' 1W to 6W converters for surface mount applications. They offer higher efficiency and extended operating temperature range when compared to existing models.

The series are available from Digi-Key, element14, Farnell, RS Components, approved regional distributors, or direct from XP Power and come with a 3-year warranty.

More Info ISB01 Series
More Info ISC03 Series
More Info ISX06 Series
Print

Please login or register to post comments.

Archive