JSK & JWL

XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm footprint and pin outs. With their compact dimensions they are ideal for use in a broad range of mobile and portable board mounted applications that require a high power density, up to 50 Watts output and 1,500 VDC input to output isolation.

The 40 Watt JWL40 and the 50 Watt JWL50 both have two ultra-wide 4:1 input ranges offering 9 – 36 VDC or 18 – 75 VDC that cater for all popular nominal input voltages. The JWL40 features single or dual output models. Singles cover all popular output voltages in the range 3.3 to 24 VDC, and duals +/- 12 VDC or +/- 15 VDC. The JWL50 is a higher power single output version of the JWL40.

The JSK50 is a 50 Watt single output device that has wide 2:1 input voltage ranges of 9 – 18 VDC, 18 – 36 VDC and 36 – 75 VDC. Like the JWL40/50 series output models cover most standard requirements in the range from 3.3 to 24 VDC. The JWL50 and the JSK50 are equipped with a voltage trim function that allows adjustment of the output +/- 10% of nominal output in order to accommodate line losses or non-standard voltages.

All models can operate over the extended operating temperature range from – 40 to + 105 degrees C. An optional clip-on heatsink, specified when ordering (-HK), enables full power at an extended temperature range. Input to output isolation of 1,500 VDC is standard across the range. A remote on/off input pin allows control and sequencing of the converter from host applications.

The JWL/JSK series is available from Farnell, element14, Digi-Key, approved regional distributors, or direct from XP Power and come with a 3 year warranty.

More Info JWL40 Series
More Info JWL50 Series
More Info JSK50 Series
Print

Please login or register to post comments.

Archive