DDC15-30

DIN rail DC-DC converters offer a wide input and noise immunity for industrial applications

XP Power announced today the DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters. The range is designed to offer additional voltages in DIN rail power systems, provide isolated outputs & noise immunity or support battery powered or battery backed applications. The single output converters accommodate the wide 4:1 input range from 9 – 36 VDC suiting a 12 or 24 VDC nominal input. Both series are available with a choice of a 5, 9, 12, 15 or 24 VDC nominal output. Additionally, the DDC15 model is available with a 3.3 VDC output. Input to output isolation is 1500 VDC.

Occupying less DIN rail space than similar units available on the market, these slim compact convection cooled units measure just 91 x 56.5 x 18mm for the DDC15 and 91 x 56.5 x 35 mm for the DDC30. Capable of operating over a wide temperature range from – 40 to + 70 degrees C, the DDC series delivers full power up to +50 degrees C and suits use in most environments where the applications require extended operating temperatures. 

The DDC15 and DDC30 converters have internationally recognized safety approvals for UL508 (industrial control equipment), and IT approvals per EN60950-1 A12:2011 and IEC60950-1 +A1:2009 .The units also meet the Class B EN55022 specification for both radiated and conducted emissions without the need for any additional filtering components saving both extra cost and footprint. 

The front panel hosts two LEDs that provide indication of DC input status along with access to screw terminals for input and output connections. The DDC30 front panel includes a potentiometer for output voltage adjustment. The DDC series provides convenience for the system designer in accommodating additional supply voltages from a single DIN rail installation rather than having to incorporate multiple power supply formats. 

The DDC15 and DDC30 series is available from Farnell, Newark, element14, Digi-Key, approved regional distributors, or direct from XP Power and come with a 3 year warranty.

More Info DDC15 Series
More Info DDC30 Series
Print

Please login or register to post comments.

Archive