Blog

Compact, low profile, 750W AC-DC supplies with 900W peak power for industrial, test & measurement and healthcare applications

Posted on 10 Jan 2019
The GSP750 series of 750W continuous / 900W peak, AC-DC power supply units come in a low-profile, 1U-high chassis with a compact 4” x 10” footprint and offer a wealth of features along with class-leading efficiency. The peak power capability of 900W for up to 100ms offers the potential for reduced size and cost in systems employing motors and other electromechanical loads.
0 1091 19 -1 Blog