AC-DC Power Supplies ; DIN Rail

DNR05-60 DNR05-60 Series
5-60 Watts
Rugged Design for Industrial Applications
Up to 89% Efficiency
DSL240 DSL240 Series
Ultra Slim Design
150% Peak Load for 3 seconds
Full Power from -40 °C to +60 °C
DNR120-480 DNR120-480 Series
120-480 Watts
Up to 90% Efficiency
Wide Adjustment Range
DNR120-960TS DNR120-960TS Series
120-960 Watts
Three Phase Input
Up to 93% Efficiency

LiveZilla Live Help
Helathcare Technology Industrial and Defense
Engineered Solutions