DC-DC Converters ; 30-600 Watts Through Hole Mount

RDC30 RDC30 Series
70 & 110 VDC Input for Railway Applications
Single, Dual and Triple Outputs
1500 VAC Basic Isolation
MTC05-30 MTC05-30 Series
5-30 Watts
10-50 VDC Input Range
Designed For Vetronic & Avionic Use
JCK30 JCK30 Series
30 Watts
2:1 Input Range
Operating Temperature -40 ºC to +105 ºC
JCK40 JCK40 Series
40 Watts
2:1 Input Range
Very High Power Density
JTL40 JTL40 Series
40 Watts
4:1 Input Range
High Power Density
JCK60 JCK60 Series
60 Watts
2:1 Input Range
Very High Power Density
MTC35-150 MTC35-150 Series
35-150 Watts
10-40 VDC Input Range
Designed for Vetronic & Avionic Use
MTF MTF Series
50 Watt Filter Module
Wide Input Voltage Range 10-50 VDC
Active Surge Protection
RDQ RDQ Series
110 VDC Input for Rail Applications
Up to 92% Efficiency
Quarter and Half Brick Packages
JCL30 JCL30 Series
30 Watts
Single & Dual Outputs
2:1 Input Range
JTL30 JTL30 Series
30 Watts
4:1 Input Range
High Power Density
MTH100 MTH100 Series
100 Watts
Designed for Extended Hold Up Applications
80% Less Hold Up Capacitance Required
ICH-IFH ICH-IFH Series
50-200 Watts
2:1 & 4:1 Input Ranges
Efficiency up to 90%
QSB75-350 QSB75-350 Series
75-350 Watts
Wide Input Range
Industry Standard Packages
QSB400 QSB400 Series
Up to 89% Efficiency
Industry Standard Full Brick Package
-40 °C to +100 °C Operating Temperature
DSF&FSO DSF&FSO Series
100-500 Watts
Up to 28 A Output Current
Active Surge Protection
QSB600 QSB600 Series
600 Watts
Up to 92% Efficiency
Industry Standard Full Brick Package

LiveZilla Live Help
Helathcare Technology Industrial and Defense
Engineered Solutions