|
JCA02-03 Series
2-3 Watts Compact 1.0 x 0.8 Inch Metal Package Industry Standard Pinout
|
 |
|
JCB Series
3 Watts 2:1 Input Range Operating Temperature -40 ºC to +100 ºC
|
 |
|
IP Series
3 Watts Regulated Single & Dual Output Wide 4:1 Input Range
|
 |
|
IR Series
3 Watts Single & Dual Output SIP Package
|
 |
|
IZ Series
3 Watts Regulated Single & Dual Output Wide 2:1 Input Range
|
 |
|
IS Series
3 Watts Regulated Single Output SIP Package
|
 |
|
IT Series
3 Watt Regulated Single & Dual Output Wide 4:1 Input Range
|
 |
|
JCD Series
4-6 Watts 2:1 Input Range Industry Standard Package
|
 |
|
JHM03-06 Series
3-6 Watts International Medical Approvals 3000 VAC Reinforced Insulation
|
 |
|
JCA04-06 Series
4-6 Watts Compact 1.0 x 0.8 Inch Metal Package Industry Standard Pinout
|
 |
|
JTC Series
4-6 Watts Wide 4:1 Input Range DIP-24 Metal Package
|
 |
|
MTC05-30 Series
5-30 Watts 10-50 VDC Input Range Designed For Vetronic & Avionic Use
|
 |
|
JCJ08-10 Series
8-10 Watts 2:1 Input Range DIP-24 Metal Package
|
 |
|
JCH10 Series
10 Watts 2:1 Input Range Industry Standard Package
|
 |
|
JCA10 Series
Compact 1.0 x 0.8 Inch Metal Package Industry Standard Pin Out 2:1 Input Range
|
 |
|
JTF Series
8-15 Watts Wide 4:1 Input Range Operating Temperature -40°C to +105°C
|
 |
|
JHM10 Series
10 Watts International Medical Approvals 4000 VAC Reinforced Insulation
|
 |
|
JTA Series
10-20 Watts 4:1 Input Range -40 °C to +100 °C Operating Temperature
|
 |