|
WA Series
3 Watts 2:1 Input 4:1 Input optional
|
 |
|
WT Series
5 Watts 2:1 Input 4:1 Input optional
|
 |
|
WR Series
7.5 Watts 2:1 Input range DIP-24 Metal Package
|
 |
|
JAZ10 Series
10 Amps POL Single Output 5 or 12 VDC Input
|
 |
|
JCF Series
10 Watts 2:1 Input Range DIP-24 Metal Package
|
 |
|
JAZ15 Series
15 Amps POL Single Output 5-12 VDC Input
|
 |
|
WC Series
15 Watts 2:1 Input range Single & dual outputs
|
 |
|
WD Series
10-15 Watts Isolated outputs Single and dual outputs
|
 |
|
WU Series
10-15 W 4:1 Input range 1 2 & 3 Outputs
|
 |
|
JCH20 Series
20 Watts 2:1 Input Range 2 x 2 x 0.4 Inch Metal Package
|
 |
|
WF Series
25-30 Watts 2:1 Input Range Efficiency to 85%
|
 |
|
WE Series
20 Watts Single output High Power Density
|
 |