Legacy ; AC-DC

CU10-15 CU10-15 Series
10-15 Watts
Low Cost
Small Size
CU20 CU20 Series
20 Watts
Low Cost
Small Size
AEH15-24 AEH15-24 Series
Output Voltages from 3- 48 VDC Available
Non-Standard Outputs
Universal Input
PCM50 PCM50 Series
50 Watts
1-3 Outputs
Medically Approved
SL SL Series
300-600 Watts
Output Voltages from 12 V to 96 V
Power Factor Corrected
AEP AEP Series
6-25 Watts
Single Output
Non-standard Outputs
PBM25 PBM25 Series
25 Watts
1-3 Outputs
Medically Approved
PCM80 PCM80 Series
80 Watts
1-3 Outputs
Medical Approvals
PDM60 PDM60 Series
60 Watts
Medical & Industrial/IT Approvals
4000 VAC Isolation
ACS40-60 ACS40-60 Series
40-60 Watts
Single Output
Small Size
SML SML Series
150-300 Watts
Small Size - 4 x 6 Inch Footprint
Single Outputs 12-54 VDC
PBM65 PBM65 Series
65 Watts
Single Output
Medically Approved
AML150 AML150 Series
150 Watts
High Power Density
Single Outputs from 12 V to 24 V
AED AED Series
36-100 Watts
Low Profile
Single Outputs from 5 V to 48 V
PCM120 PCM120 Series
120 Watts
Single Dual and Triple Outputs
Medical Approvals
IFC125 IFC125 Series
125 Watts
Quad Outputs
High Power Density
JPP JPP Series
130 Watts
Up to 5 Outputs
Wide Adjustment on 2 Outputs
IFC165 IFC165 Series
165 Watts
Quad Outputs
High Power Density
HUL HUL Series
175-300 Watts
Compact Size, Low Profile
Up to 5.85 W/Cubic Inch Power Density
THF THF Series
45-480 Watts
Single Output
Rugged for Industrial Use
DPM DPM Series
10-50 A
20 A maximum
DC OK
DPM24D DPM24D Series
Diode Protection Module
60 A Maximum
Parallel Operation
LVD LVD Series
Low Volt Disconnect Module
12 24 & 48 VDC
30 Amps Maximum
SLM SLM Series
300-600 Watts
Output Voltages from 12 V to 96 V
Power Factor Corrected

Defence & Avionics Communications Medical

Industrial

Engineered Solutions