Medical ; All Medical Products

RCL175 RCL175 Series
175 Watts
200 W Peak Rating
Up to 120 W Convection Cooled
MHP MHP Series
650 Watt
Top Fan & U Channel Options
-20 ºC to +70 ºC Operation
ID ID Series
1 Watt
Single & Dual Output
SIP Package
ECM40-100 ECM40-100 Series
40-100 Watts
Compact Size - High Power Density
Industrial & Medical Approvals
IG IG Series
2 Watts
Single & Dual Output
SIP Package
PBM300 PBM300 Series
300 Watts
Worldwide Medical Approvals
Single & Quad Outputs
ECM140 ECM140 Series
140 Watts
120/148 W - Convection/Forced-cooled Ratings
Class I & Class II Installations
PDM30 PDM30 Series
30 Watts
CEC2008 & EISA2007 Compliant ≥9 V
Worldwide Medical Approvals
IJ IJ Series
2 Watts
Single Output
DIP 16 Package
ECP40 ECP40 Series
40 Watts
Ultra Compact Size from 3” x 2” x 0.9”
IT & Medical Approvals
ECS25-45 ECS25-45 Series
25 & 45 Watts
Very Small 3” x 2” x 0.95” Package
<0.3 W Standby Power
SDS120-180 SDS120-180 Series
120-180 Watts
3 x 5 Inch Footprint
150 W Medical Version
AEM AEM Series
60 Watts
CEC 2008 & EISA 2007 Compliant ≥12 V
Worldwide Medical Approvals
CCM250 CCM250 Series
250 Watts
Convection Cooled
300 W Peak Rating 500 ms
PBM200 PBM200 Series
200 Watts
Worldwide Medical Approvals
Single, Dual, Triple & Quad Outputs
JPS130 JPS130 Series
130 Watts
High Efficiency
Medical Approval (JPS130-M)
ISQ ISQ Series
2 Watts
Medical Safety Approvals
Single Outputs from 5 V to 30 V
SMM400 SMM400 Series
400 Watts
Industrial, IT & Medical Approvals
Low Profile for 1U Applications
fleXPower fleXPower Series
400-2400 Watts
Extra Power Available at High Line
Configurable for Fast Time to Market
AMM AMM Series
90-150 Watts
CEC2008 & EISA2007 Compliant
Worldwide Medical Approvals
JHM03-06 JHM03-06 Series
3-6 Watts
3000 VAC Reinforced Insulation
60 ºC Operation Without Derating

Defence & Avionics Communications Medical

Industrial

Engineered Solutions