Medical ; Medical 15 - 175 W

CLC175-M CLC175-M Series
175 Watts
Medical Safety Approval
High Efficiency Resonant Topology
RCL175 RCL175 Series
175 Watts
200 W Peak Rating
Up to 120 W Convection Cooled
ECM40-100 ECM40-100 Series
40-100 Watts
Compact Size - High Power Density
Industrial & Medical Approvals
ECM140 ECM140 Series
140 Watts
120/148 W - Convection/Forced-cooled Ratings
Class I & Class II Installations
PDM30 PDM30 Series
30 Watts
CEC2008 & EISA2007 Compliant ≥9 V
Worldwide Medical Approvals
ECP40 ECP40 Series
40 Watts
Ultra Compact Size from 3” x 2” x 0.9”
IT & Medical Approvals
ECS25-45 ECS25-45 Series
25 & 45 Watts
Very Small 3” x 2” x 0.95” Package
<0.3 W Standby Power
AEM AEM Series
60 Watts
CEC 2008 & EISA 2007 Compliant ≥12 V
Worldwide Medical Approvals
SDS120-180 SDS120-180 Series
120-180 Watts
3 x 5 Inch Footprint
150 W Medical Version
JPS130 JPS130 Series
130 Watts
High Efficiency
Medical Approval (JPS130-M)
AMM AMM Series
90-150 Watts
CEC2008 & EISA2007 Compliant
Worldwide Medical Approvals

Defence & Avionics Communications Medical

Industrial

Engineered Solutions