Medical ; Medical 200 - 2400 W

MHP MHP Series
650 Watt
Top Fan & U Channel Options
-20 ºC to +70 ºC Operation
PBM300 PBM300 Series
300 Watts
Worldwide Medical Approvals
Single & Quad Outputs
SDS120-180 SDS120-180 Series
120-180 Watts
3 x 5 Inch Footprint
150 W Medical Version
CCM250 CCM250 Series
250 Watts
Convection Cooled
300 W Peak Rating 500 ms
PBM200 PBM200 Series
200 Watts
Worldwide Medical Approvals
Single, Dual, Triple & Quad Outputs
SMM400 SMM400 Series
400 Watts
Industrial, IT & Medical Approvals
Low Profile for 1U Applications
fleXPower fleXPower Series
400-2400 Watts
Extra Power Available at High Line
Configurable for Fast Time to Market

Defence & Avionics Communications Medical

Industrial

Engineered Solutions