|
MTC05-35 Series
5-35 Watts 10-50 VDC Input Range Designed For Vetronic & Avionic Use
|
 |
|
JCG Series
12 Watt High Power Density 2:1 Input Range
|
 |
|
JTF Series
8-12 Watts Wide 4:1 Input Range Operating Temperature -40 ºC to +105 ºC
|
 |
|
JTK15 Series
15 Watts High Power Density Operating Temperature -40 ºC to +100 ºC
|
 |
|
JCK15 Series
15 Watts Industry Standard Package 1500 VDC Isolation
|
 |
|
JCM15 Series
15 Watts High Power Density 2:1 Input Range
|
 |
|
JTA Series
10-20 Watts 4:1 Input Range -40 °C to +100 °C Operating Temperature
|
 |
|
JBK Series
15 Watts Compact 1.1 x 1 Inch Package Efficiency up to 89%
|
 |
|
JTH Series
15 Watts 4:1 Input Range 1500 VDC Isolation
|
 |
|
JCK20 Series
20 Watt 2:1 Input Range -40 °C to +100 °C Operating Temperature
|
 |
|
JTM20 Series
20 Watts 4:1 Input Range -40 °C to +105 °C Operating Temperature
|
 |