|
LCL Series
150-500 Watt High Efficiency Resonant Topology Low Cost
|
 |
|
SHP Series
650 Watt Top Fan & ‘U’ Channel Options -20 ºC to +70 ºC Operation
|
 |
|
MHP Series
650 Watt Top Fan & U Channel Options -20 ºC to +70 ºC Operation
|
 |
|
SMC-SMD Series
500-600 Watts High Peak Load Rating Single Outputs from 3.3 V to 54 V
|
 |
|
SMR800 Series
800 Watts Up to 900 W Peak Output Power Single Outputs from 12 V to 60 V
|
 |
|
HPU1K5 Series
1500 Watts Low Profile Industrial Supply Variable Fan Speed To Reduce Audible Noise
|
 |
|
fleXPower Series
400-2400 Watts Extra Power Available at High Line Configurable for Fast Time to Market
|
 |
|
MP Series
300-2400 Watts Configurable for Fast Time to Market 1-24 Outputs
|
 |
|
LP & LP-MD Series
250-450 Watts Configurable for Fast Time to Market Industrial/IT & Medical Approvals
|
 |