AC-DC Power Supplies ; 300-420 W Chassis / Open Frame

MFA350 MFA350 Series
350 Watts
U-Channel & Hotswap Formats
High Power Density up to 11.1 W/Cubic Inch
SDF300 SDF300 Series
300 Watts
3.2” x 5” Footprint
High Efficiency
FCM400 FCM400 Series
400 W Continuous, 600 W Peak
IT and Medical Approvals
80 V - 275 VAC Operation
SDC SDC Series
320 Watts
High Power Density
Low Leakage Current Option
JPS250-350 JPS250-350 Series
200 W / 300 W with Convection Cooling
High Efficiency - up to 88%
Meets 1U, Low Profile Requirements
PBM300 PBM300 Series
300 Watts
Worldwide Medical Approvals
Single & Quad Outputs
SMQ300-400 SMQ300-400 Series
300-400 Watts
High Power Density
Compact Design
SMM400 SMM400 Series
400 Watts
Industrial, IT & Medical Approvals
Low Profile for 1U Applications
fleXPower fleXPower Series
400-2400 Watts
Extra Power Available at High Line
Configurable for Fast Time to Market
MP MP Series
300-2400 Watts
Configurable for Fast Time to Market
1-24 Outputs
LP & LP-MD LP & LP-MD Series
250-450 Watts
Configurable for Fast Time to Market
Industrial/IT & Medical Approvals
MFA420 MFA420 Series
420 Watts
U-Channel, Cover Fan & Hotswap Formats
High Power Density - 12.8 W/in3

Defence & Avionics Communications Medical

Industrial

Engineered Solutions