|
CLC175 Series
175 Watts High Efficiency Resonant Topology High Power Density 9.0 W/cubic inch
|
 |
|
CLC175-M Series
175 Watts Medical Safety Approval High Efficiency Resonant Topology
|
 |
|
RCL175 Series
175 Watts 200 W Peak Rating Up to 120 W Convection Cooled
|
 |
|
JPS250-350 Series
200 W / 300 W with Convection Cooling High Efficiency - up to 88% Meets 1U, Low Profile Requirements
|
 |
|
SDS120-180 Series
120-180 Watts 3 x 5 Inch Footprint 150 W Medical Version
|
 |
|
EMA212 Series
212 Watts High Power Density - 10.6 W/Cubic Inch Up to 90% Efficiency
|
 |
|
CCM250 Series
250 Watts Convection Cooled 300 W Peak Rating 500 ms
|
 |
|
SDR Series
250 Watts 3.2 x 5 Inch Footprint Fits 1U Applications
|
 |
|
PBM200 Series
200 Watts Worldwide Medical Approvals Single, Dual, Triple & Quad Outputs
|
 |
|
JPM Series
80-160 Watts Output Voltages from 3.3 to 48 VDC High Reliability
|
 |
|
LP & LP-MD Series
250-450 Watts Configurable for Fast Time to Market Industrial/IT & Medical Approvals
|
 |