|
VFT80 Series
80 Watts Single Outputs from 5 V to 30 V Industry Standard 2 x 4 x 1.25
|
 |
|
ECS100 Series
80/100 W - Convection/Forced IT & Medical Safety Approvals Industry Standard 2 x 4 x 1.25
|
 |
|
POE Series
100 Watts Compact 2 x 4 x 1.2 Size Power Over Ethernet Compatible
|
 |
|
ECC100 Series
100 W - Baseplate Cooled -40 ēC to +75 ēC Operation High Efficiency Resonant Topology
|
 |
|
ECM40-100 Series
40-100 Watts Compact Size - High Power Density Industrial & Medical Approvals
|
 |
|
CLC125 Series
125 W Forced-cooled Rating Green Mode, <0.5 W Standby Power High Power Density
|
 |
|
ECM140 Series
140 Watts 120/148 W - Convection/Forced-cooled Ratings Class I & Class II Installations
|
 |
|
SDS120-180 Series
120-180 Watts 3 x 5 Inch Footprint 150 W Medical Version
|
 |
|
JPS130 Series
130 Watts High Efficiency Medical Approval (JPS130-M)
|
 |
|
JPM Series
80-160 Watts Output Voltages from 3.3 to 48 VDC High Reliability
|
 |