AC-DC Power Supplies ; 5-70 W Chassis / Open Frame

ECE05-10 ECE05-10 Series
5-10 Watts
Ultra Compact Size
Encapsulated PCB Mount
ECS25-60 ECS25-60 Series
25-60 Watts
Very Small 2” x 3” x 0.95” Package
<0.3 W Standby Power
ECL05-30 ECL05-30 Series
5-30 Watts
Ultra Compact Size
Single, Dual & Triple Outputs
ECS65-100 ECS65-100 Series
65-100 Watts
IT & Medical Safety Approvals
65/80 W - Convection-cooled Ratings
ECM40-100 ECM40-100 Series
40-100 Watts
Compact Size
IT, Medical & SEMI F47 Approvals
ECP20 ECP20 Series
20 Watt
Low Profile, 0.73”
Class II Construction
ECP40 ECP40 Series
40 Watts
Ultra Compact Size from 3” x 2” x 0.9”
IT & Medical Approvals
ECE20-40 ECE20-40 Series
20/40 Watts
Ultra Compact Size
Single Outputs from 3.3 to 48 V
ECP60 ECP60 Series
60 Watts
Low Profile Design
Compact Size, 4” x 2”
VCS VCS Series
50-100 Watts
Chassis Mount Industrial Supplies
-25 ˚C to +70 ˚C Convection Cooled
SDS60 SDS60 Series
60 Watts
Single, Dual & Triple Outputs
Output Voltages from 3.3 V to 48 V

LiveZilla Live Help
Helathcare Technology Industrial and Defense
Engineered Solutions