|
MTC05-30 Series
5-30 Watts 10-50 VDC Input Range Designed For Vetronic & Avionic Use
|
 |
|
MTC35-150 Series
35-150 Watts 10-40 VDC Input Range Designed for Vetronic & Avionic Use
|
 |
|
MTF Series
50 Watt Filter Module Wide Input Voltage Range 10-50 VDC Active Surge Protection
|
 |
|
RDQ Series
110 VDC Input for Rail Applications Up to 92% Efficiency Quarter and Half Brick Packages
|
 |
|
MCC400-600 Series
400-600 Watts 400 W Regulated Outputs Optional Non-Regulated Conditioned Rail
|
 |
|
MTH100 Series
100 Watts Designed for Extended Hold Up Applications 80% Less Hold Up Capacitance Required
|
 |
|
ICH-IFH Series
50-200 Watts 2:1 & 4:1 Input Ranges Efficiency up to 90%
|
 |
|
QSB75-350 Series
75-350 Watts Wide Input Range Industry Standard Packages
|
 |