Part Search
Home
Company
About XP
Management Policies
Environmental
RoHS and WEEE
ISO Certification
Press Releases
Engineered Solutions
Design-In Info
Request Literature
Samples
Employment
Selector
Products
AC-DC Power Supplies
5-70 W Chassis / Open Frame
75-140 W Chassis / Open Frame
150-250 W Chassis / Open Frame
300-420 W Chassis / Open Frame
450-3000 W Chassis / Open Frame
External
Encapsulated & PCB Mount
DIN Rail
LED Drivers
Baseplate Cooled Power
Configurable
Distributed Power/Hotswap
DC-DC Converters
Open Frame
0.25-2 Watts Through Hole Mount
3-10 Watts Through Hole Mount
12-20 Watts Through Hole Mount
30-600 Watts Through Hole Mount
Surface Mount
Baseplate Cooled (DC/DC)
Military
Medical
LED Drivers
Medical
Medical 25 - 175 W
Medical 200 - 2400 W
Medical DC-DC
Medical Desktop / External
All Medical Products
Defense & Avionics
DC-DC Converters & EMI Filters
AC-DC Converters
DC-AC Converters
All Military Products
Legacy
AC-DC
DC-DC
Power Partners
Bellnix
Contact Us
Inquiry Form
Returns Procedure
Sales Offices
Investor Relations
Language:
Intl. English
Intl. English
Français
Deutsch
中文
Defense & Avionics ; DC-DC Converters & EMI Filters
MTC05-30 Series
5-30 Watts
10-50 VDC Input Range
Designed For Vetronic & Avionic Use
MTC35-150 Series
35-150 Watts
10-40 VDC Input Range
Designed for Vetronic & Avionic Use
MTF Series
50 Watt Filter Module
Wide Input Voltage Range 10-50 VDC
Active Surge Protection
MCC400-600 Series
400-600 Watts
400 W Regulated Outputs
Optional Non-Regulated Conditioned Rail
MTH100 Series
100 Watts
Designed for Extended Hold Up Applications
80% Less Hold Up Capacitance Required
DSF&FSO Series
100-500 Watts
Up to 28 A Output Current
Active Surge Protection
Start Live Help Chat