Convertisseurs DC-DC ; Militaire

MTC05-35 MTC05-35 Séries
5-35 Watts
10-50 VDC Input Range
Designed For Vetronic & Avionic Use
MTC75-150 MTC75-150 Séries
75-150 Watts
10-40 VDC Input Range
Designed for Vetronic & Avionic Use
MTF MTF Séries
50 Watt Filter Module
Wide Input Voltage Range 10-50 VDC
Active Surge Protection
MQP MQP Séries
120 Watts
9.5 VDC to 40 VDC Input
MIL-STD-461E Compliance
MCC200-600 MCC200-600 Séries
200-600 Watts
200 and 400 W Regulated Outputs
Optional Non-Regulated Conditioned Rail
MTH100 MTH100 Séries
100 Watts
Designed for Extended Hold Up Applications
80% Less Hold Up Capacitance Required
DSF&FSO DSF&FSO Séries
100-500 Watts
Up to 28 A Output Current
Active Surge Protection

Défense et avionique Communications Médical

Industrielle

Solutions non standard