|
PBA10-15 Series
10-15 Watts Universal Input Convection-cooled
|
 |
|
PBA30-50 Series
30-50 Watts Universal Input Single Outputs from 3.3 V to 48 V
|
 |
|
PBA75-100 Series
75-100 Watts Universal Input Single Outputs from 3.3 V to 48 V
|
 |
|
PBA150-300 Series
150-300 Watts Universal Input Single Outputs from 3.3 V to 48 V
|
 |
|
PBA600-1000 Series
600-100 Watts Universal Input Single Outputs from 3.3 V to 48 V
|
 |
|
PBA1500 Series
1500 Watts Universal Input Single Outputs from 3.3 V to 48 V
|
 |
|
LEB Series
100-225 Watts Dual output Adjustable output
|
 |
|
LEP Series
100-240 Watts Single Output Wide O/P V Adjust
|
 |
|
ADA Series
600-1000 Watts Single Output Wide Output Voltage Adjustment
|
 |
|
SU Series
1.5-10 Watts SMD & Through Hole Mounting Options High Efficiency -Up to 87%
|
 |
|
SFS-SFLS Series
10-30 Watts SMD & Through Hole Mounting Options High Efficiency -Up to 92%
|
 |
|
DAS Series
50-100 Watts Low Profile Wide Operating Temperature
|
 |
|
CBS Series
50-450 Watts -40% to +10% adjustment High power density
|
 |
|
DBS Series
100-700 Watts Ideal for Distributed Power Systems Remote On/Off
|
 |
|
CDS Series
400-600 Watts Ideal for Distributed Power Systems Remote On/Off
|
 |
|
DPA-DPF Series
500-1000 Watts 85-264VAC Input Compatible with DAS (DPA)
|
 |
|
FCA Series
50-200 Watts High Peak Current International Safety Approvals
|
 |