Press Releases


ECS100

Ultra compact 100W AC/DC power supply meets industrial and medical safety standards


XP Power announced today the availability of the ECS100 family of single output 100 Watt AC/DC power supplies. Fitting into a standard 1U space, this compact unit, measuring only 50.8 x 101.6 x 30.5 mm (2 x 4 x 1.20 inches), offers a high power density of 10.4 Watts per cubic inch. The units can provide 80 Watts when convection cooled, and require only 10 CFM of forced airflow to provide the full 100W output. The ECS100 series is a highly efficient design, achieving 88% typical efficiency. Offering a no-load power consumption of less than 0.5 W, the series aids end products to comply with energy efficiency standards such as Energy Star, CEC, EISA and the European Code-of-Conduct.

The models have a wide input voltage range of 80-264 VAC and are approved for Class I and Class II applications. The operating temperature range is -20 degC to +70 degC, with derating from +50 degC. Meeting the internationally recognised safety approvals for medical devices and IT equipment makes the ECS100 family suitable for a wide range of applications such as broadcast equipment and servers for the industrial/IT market, and home healthcare appliances and drug delivery devices for the medical market. They also meet Class B conducted EMC limits without the need of additional external components.

A total of five models are available providing the nominal outputs of +12, +15, + 24, + 28 or + 48VDC. The output voltage is user adjustable by +/-10%.
A metal cover option is also available.

Product is available from Newark, Farnell or direct from XP Power.



ECS100 - Technical Data



Medical Power Supplies Technology Industrial and Defense
Engineered Solutions