Press Releases


Next >>


GCS150
XP Power launch versatile 80 Plus certified 150 W AC-DC power supply (May 13)


XP Power today announced the GCS150 series of IT and medically approved 150 Watt single output AC-DC power supplies that meet the stringent internationally recognised 80 Plus Silver energy efficiency specifications. With active power factor correction (PFC), the series have a typical efficiency of 93% and a no load input power consumption of less than 0.5 W. The 80 Plus Silver certification applies to power supplies specified for enterprise computing and data centre applications.

Full GCS150 press release


Power Supply Selector
Power Supply Selector guide provides quick and easy method for specifying power supplies (April 2013)


XP Power today launched the first edition of its new style short form product catalogue. The full colour 56 page Power Supply Selector guide uses an extremely informative yet visually pleasing method of presenting XP Power's comprehensive line-up of AC-DC power supplies and DC-DC converters. Key specifications for each product range is provided in an easy to follow layout, and the task of initial range selection is simplified by the use of index pages containing thumbnail images of each series organized by type and output power rating. The complete range of XP Power's portfolio is represented with AC-DC units covering the output range of 5 to 3000 Watts, and DC-DC converters from 0.25 to 600 Watts.

Full Power Supply Selector press release


ECP225
Compact low profile ''green'' 225 W power supply targets IT, industrial and medical applications (April 2013)


XP Power today announced availability of the ECP225 series of highly efficient low profile AC-DC power supplies. Delivering up to 150 W by convection cooling alone, the units deliver a maximum of 225 W when a forced air flow of only 10 CFM is applied. With a typical efficiency of 94% and a no-load power consumption of less than 0.5 Watt, the series helps engineers ensure their end product comply with the latest energy efficiency standards.

Full ECP225 press release


RDC30
30 W DC-DC converter complies with railway transient and EMC standards (Mar 2013)


XP Power today announced the RDC30 series of highly efficient metal cased and isolated 30 W DC-DC converters designed specifically for railway applications. Accommodating a wide input range based around the popular railway input voltages of either 72 (36-140) VDC or 110 (55-176) VDC, the converters are available with single, dual or triple outputs and conform to the railway industry transient standards EN50155, NF F 01-510 and RIA12. The single output models provide the standard regulated output voltage of 3.3, 5, 12 or 15 VDC, and duals provide +/- 5, +/- 12 or +/- 15 VDC. Triple output models provide a 3.3 VDC output with either +/- 12 or +/- 15 VDC outputs, or a 5 VDC output with either +/- 12 or +/- 15 VDC outputs.

Full RDC30 press release


JCA10
XP Power adds 10 W model to ultra compact family of DC-DC converters (Mar 13)


XP Power today announced the JCA10 series of single and dual output 10 Watt metal cased DC-DC converters. Already a popular DC-DC converter family, the JCA series now comprises 2, 3, 4, 6 and 10 Watt models. Packaged in an ultra compact format measuring just 25.4 x 20.3 x 10.0 mm (1 x 0.8 x 0.4 inches) the JCA10 series has a footprint 20% smaller than other DIP-24 devices available on the market. Occupying less PCB space than conventional designs allows designers to reduce the size of new developments or utilise the board space for additional features, while the industry standard DIP-24 pin-out makes the converter an ideal drop-in replacement for existing designs.

Full JCA10 press release


CCH
XP Power targets harsh environment and sealed enclosure applications with 90% efficient baseplate cooled 400 W & 600 W power supplies (Oct 12)


XP Power today announced the CCH400 and CCH600 series of compact single output baseplate cooled 400 W and 600 W AC-DC power supplies suited to harsh environment applications. With its highly efficient design, up to 90%, the CCH series generates substantially less waste heat that current product on the market, this being critical for use in sealed box applications. All heat-generating components are attached to the baseplate allowing heat dissipation through the sealed box chassis or heatsink. No forced air cooling is required.

Full CCH press release


ECP60
Multi-output 60 W power supplies meet latest green power specifications (Nov 12)


XP Power today announced the ECP60 series of compact low profile 60 Watt AC-DC power supplies. These highly efficient units, typically 88% efficiency, measure just 101.6 x 50.8 x 30.4 mm (4 x 2 x 1.20 inches) and fit into an industry standard footprint. Also, having a no load power consumption of less than 0.5 W the ECP60 series helps designers ensure their products comply with internationally recognized ''green'' energy efficiency specifications.

Full ECP60 press release


SHP
Rugged 350 W AC-DC power supplies comply with SEMI-F47 requirements (Oct 12)


XP Power today announced the SHP350 series of single output rugged 350 W AC-DC power supplies aimed at industrial applications. Achieving a high power density of 6.6 Watts per cubic inch and with a typical efficiency of 85%, these compact fan-cooled units measure only 177.8 x 91.44 x 53.34 mm (7.0 x 3.6 x 2.1 inches).

Full SHP press release


ECE05_10
World's smallest 5 & 10 Watt AC-DC power supplies (Sept 12)


XP Power today announced the launch of what are believed to be the world's smallest 5 & 10 Watt single output AC-DC power supplies. Measuring just 25.4 x 25.4 x 15.24 mm (1 x 1 x 0.6 inches) the miniature 5 Watt ECE05 series of encapsulated board mount power supplies are ideal for end-product designs where the available board space is at a premium and a low power high power density supply is required. Complementing the ECE05 series, the ECE10 series provides 10 Watt output from an equally compact encapsulated package measuring just 38.1 x 25.4 x 15.24 mm (1.5 x 1 x 0.6 inches).

Full ECE05_10 press release


JCK60
Convection cooled 60 W DC-DC converter achieves 92% efficiency (July 12)


XP Power today announced the JCK60 series of highly efficient metal cased 60 Watt DC-DC converters aimed at a broad range of telecommunications, networking and industrial applications. Measuring only 50.8 x 50.8 x 10.16 mm (2 x 2 x 0.4 inches), the compact convection cooled JCK60 has a high power density of 37.5 Watts per cubic inch and has no need for any forced air cooling, additional heat sinking or baseplate cooling.

Full JCK60 press release
Next >>

LiveZilla Live Help
Helathcare Technology Industrial and Defense
Engineered Solutions