Energy Saving Power Supplies
Protecting the Environment
With the recent withdrawal of the external power supplies category by
Energy Star, we are no longer permitted to use the Energy Star logo. We
have accelerated the rate of ‘green’ product introductions in the last two
years and have created our own 'green power' logo to highlight these
particular products to our customers. This logo will be used for the
appropriate products on datasheets and other marketing material.
Below is what we mean by ‘green power’. This definition includes the no
load power limits and average efficiency limits of our 'green power'
products for both our external power supply range and component power
supplies.
More and more customers are asking us about efficiency and energy
consumption. In summary we are focused on developing products that
are smaller, produce less waste, consume less physical material and avoid
hazardous substances.
Our goal is to become the leader in our industry on environmental issues.
- •••
Board level Environmental Committee focused on minimizing our environmental impact.
- •••
Environmental concerns and legislation drive demand for energy efficient products
- •••
Full membership of the Electronic Industry Citizenship Coalition (EICC)
- •••
ISO14001 certified environmental management system.
Green Power: A definition
External power supplies meet Energy Efficiency Level V requirements as defined below:
| No load power limits |
| Rated power |
No load consumption |
| 0 W to <50 W |
0.3 W |
| ≥ 50 W to 250 W |
0.5 W |
|
|
| Active mode power limits, O/P < 6 V |
| Rated power |
Average efficiency |
| 0 W to 1 W |
≥ 0.497 x Rated power +0.067 |
| > 1 W to ≤ 49 W |
≥[0.0750 x Ln(Rated power)] +0.561 |
| > 49 W |
≥ 0.86 |
|
|
| Active mode power limits, O/P ≥ 6 V |
| Rated power |
Average efficiency |
| 0 W to 1 W |
≥ 0.48 x Rated power +0.14 |
| > 1 W to ≤ 49 W |
≥[0.0626 x Ln(Rated power)] +0.622 |
| > 49 W |
≥ 0.87 |
|
Figures in ( ) are ErP limits.
In addition, power supplies with an input power of 100 W and above must have minimum power factor of 0.9 at 115 VAC 60 Hz.
Component power supplies meet the following criteria:
| No load power limits |
| Rated power |
No load consumption |
| 0 W to <250 W |
0.5 W |
| >250 W |
No limit |
|
|
| Active mode power limits |
| Rated power |
*Average efficiency |
| 0 W to 1 W (<1 W) |
0.5 x Rated power |
| > 1 W to 49 W (≤ 51 W) |
≥[0.09 x Ln(Rated power)] +0.5 |
| > 49 W (≥ 51 W) |
≥ 0.85 |
|
*Average efficiency is measured at 25, 50, 75 & 100% load.