FCOTS Product List COTS MTC & MTF MCC Flexible High Reliability Solutions Engineering Services
COTS Product List COTS & Avionic Power MTC & MTF Series MCC Series Flexible High
Reliability Solutions
Engineering Services & ITAR Compliance

 

 

MIL-COTS Power Solutions


XP Power offers a wide range of MIL-COTS AC/DC and DC/DC products that enable a designer to easily meet key industry standards such as

MIL-STD461E/F, 1275A-D,704A-F & 810F, DEF STAN 59-41 & 61-5 and DO160


All products are commercial off the shelf (COTS) items and available from stock or on short leadtimes.


Click here to view our MIL COTS DC/DC Selector Guide .

 

Click here for the latest Defense and Avionics brochure.

 

 
COTS Product Overview
MTC Series MTC: DC-DC Converter
MTC
DC-DC converter Product Info
5-35 Watts max
10-50 VDC input voltage
-55 ºC to +100 ºC operating range
High power density
Rugged construction
   
 
MTF50 MTF: Active EMI Filter & Surge Suppression

MTF50

EMI filter & Surge Suppression

Product Info
50 Watts
10-50 VDC input voltage
-55 ºC to +105 ºC operating range
MIL-STD 1275A-D, 704A-F & DEF STAN 61-5
EMI to MIL-STD 461E & DEF STAN 59-41
   
 
MCM60 MCM60: Rugged AC-DC Power Supply

MCM60

AC-DC power supply

Product Info
60 Watts
Compact size - high power density
Rugged construction
Wide operating temperature
EMI to MIL-STD 461E
   
 
CCM250 CCM250: AC-DC Power Supply

CCM250

AC-DC power supply

Product Info
250 Watts
Very high efficiency up to 95%
Class B conducted & radiated emissions
80-275 VAC operation
300 Watt peak for 500 ms
   
 
MCC MCC: Configurable DC-DC Converter

MCC

Configurable DC-DC Converter

Product Info
400-600 Watts
28 V MIL-STD 1275A-D input
-40 ºC to +90 ºC operating range
1-4 factory configurable outputs
EMI to MIL-STD 461E
   
 
DSF Series DSF: Active EMI Filter & Surge Suppression

DSF

EMI Filter & Surge Suppression

Product Info
100-500 Watts
Up to 28 A Output Current
Active Surge Protection
MIL-STD 461E, 1275A-D, 810F & DEF STAN 59-41
Reverse Voltage Protection
   
 
MQP120 MQP: DC-DC Converter

MQP

DC-DC converter

Product Info
120 Watts
9.5-40 VDC input
Isolated & regulated outputs
Continuous short circuit protection
Five-sided metal case
   
 
BCC BCC; AC-DC Power Supply

BCC

AC-DC power supply

Product Info
200-400 Watts
Baseplate-cooled
Wide operating temperature range
Parallel operation
Active PFC
   
 
C, I, IT, IV & SS CI, I, IT, IV & SS: DC-AC Inverter

CI, I, IT, IV & SS

DC-AC inverter

Product Info
200 VA to 12 kVA
Single output DC-AC inverter
DC inputs 10-400 V
Sinusoidal output 12-480 V
Static switches
   
 

 

Military Power Supplies

 
COTS: A definition, advantages and disadvantages  

Commercial off-the-shelf (COTS) is a term for components which are manufactured commercially, readily available, and are non-development items. This term is most often used in military systems. COTS systems are in contrast to systems that are produced entirely and uniquely for the specific application and therefore offer potentially large cost and time savings.

Most COTS items are not produced for the defense market. This means they either need to be modified or the user must accept some level of commercial or technical risk such as obsolescence, process changes, environmental, electrical performance or EMI issues when designing them into a system. Also, due to the relatively small volumes used in the defense industry, compared with industrial, consumer or telecoms markets, companies are finding it increasingly difficult to obtain the level of technical support they demand for high reliability programs.

XP Power provides COTS products designed specifically for the defense and avionics market. Our systems and people are geared to support these markets.

XP Power also has a wide range of standard power products sold to medical, industrial and telecoms customers many of these products can be used or adapted for defense and avionic applications.

Considerations in deploying COTS components in high reliability application
 

Reliability
Long service life
Input voltage
Electromagnetic compatibility
Environmental factors
Stringent space and weight requirements
Industry knowledge and support available from manufacturer


Fighter

DO160 Aircraft Power  

XP Power can provide solutions compliant to DO160 environmental and EMI requirements for use in civil avionics and inflight entertainment (IFE) systems. We have developed a range of solutions that enable us to create a solution for typical DO160 power supply requirements.

Typical DO160 PSU requirements
 

DO160 standard
115 VAC (100-134 VAC steady state)
400 Hz and 800 Hz "wild frequency"
Total harmonic distortion limits
Input voltage surges and spikes
Emissions and susceptibility to DO160
Power interruptions typically up to 200 mS
Cooling via natural convection or conduction
Extended operating temperatures (-55 ºC to 70 ºC)

Passenger Aircraft


 
MTC & MTF Series
The MTC and MTF Series has been specifically developed for 28 VDC input defense and avionic systems – enabling a COTS modular power system to be built using the minimum of external components and design time.

The isolated MTC DC-DC converter uses a forward converter topology switching at 450 kHz, and utilizes synchronous rectification for lower output voltages to boost efficiency. The units are packaged in miniature aluminium heatsink cases, with a cooling plate that enables operation over extreme ambient temperatures. The MTC has mounting holes that can be used to mechanically secure the unit, improving thermal conductivity as well as shock and vibration performance.

The MTC has an extensive signal and control set including: inhibit, voltage trim, thermal warning signal (MTC30 unit), remote sense and ability to synchronize switching frequency to an external source.

The MTF Filter module is available to condition the input to meet a wide range of military EMI and immunity specifications. This product contains an active surge and spike protection circuit as well as a passive EMI filter.

Both MTC and MTF have been extensively qualified for the key environmental parameters associated with high reliability applications such as shock, vibration, bump, humidity, salt-fog and altitude.

MTC Design System

The MTF is designed as a system input module for the MTC Series. Its high performance surge protection ensures that the MTC is protected from the surges, spikes and ripples commonly seen in defense and avionic applications. The system requires very few external components to meet stringent military requirements and is supported by applications notes and XP’s engineering team.
 
 
  MTC & MTF Series
Key features of the MTC Series
15-40 VDC steady state input
10-50 VDC transient input meets MIL-STD 704 B-F
Meets MIL-STD 704A with MTF50 or DSF filter
5-35 Watts output power
Standard outputs: 3.3, 5, 12, 15 and 28 VDC
-55 to 100 ºC operating range
Defense EMI, immunity and environmental performance
High power density
Inhibit
Frequency synchronization
Voltage trim
Thermal warning (Battle Mode)
Remote sense
Removable OVP and OTP

 

 
MCC Series
Configurable and Flexible Power Solutions

The MCC Series is a 28 VDC input power system developed from proven technology for defense applications. The MCC provides a standard power supply platform that is configurable at time of order. This type of power solution has been available from XP Power for its industrial customers for many years.

The MCC Series has a high performance filter qualified to meet MIL-STD 1275A/B/C and MIL-STD 704A-F. It has been qualified to the CE and CS requirements of MIL-STD 461E. Extensive environmental qualification provides a proven product which is sufficiently robust for applications such as tracked and wheeled vehicles, military communications, naval systems and aerospace.

The MCC was developed in the XP Engineering Services group using its extensive experience of military power supply design. This means, unlike other DC-DC converters, the MCC platform is easily customizable for relatively low NRE and production volumes. This modification could be as simple as providing a non-standard output voltage, increasing a power limit, adding a parallel connection or making mechanical changes.
 
  MCC Series
Key features of the MCC Series
28 VDC input (18–36 VDC continuous)
16 VDC input available as an option
400 Watts regulated output power with 1 – 4 outputs
Output Voltages 1.8 to 48 VDC
Operating temperature: -40 to 90 ºC baseplate
Military EMI, immunity and environmental performance
Global inhibit
Inhibit
Factory trimmable outputs
Remote sense
OVP and overload protection
 

 
Flexible High Reliability Solutions
 

XP Power is a market-leading designer and manufacturer of switch mode power conversion products. Our customers are typically OEMs in industries as diverse as medical, industrial, communications and defense. Here we highlight a selection of products that were developed for our whole customer base that are of interest to defense customers.

These products are used in many high reliability applications such as VME/cPCI systems, navy sonar, battery charging systems, vetronics and secure communications systems.

Due to XP’s in-depth understanding of the issues surrounding high reliability power system design, our engineers can advise on the integration of these products with particular emphasis on key issues such as:


Low temperature operation
Ruggedization
EMI control to military EMI specifications
Immunity to military electrical specifications
Electrical modification
Design control
Long term availability
 
Jet

 
Engineering Services - Design Philosophy
 

Our philosophy is to design non-standard power solutions from our comprehensive range of commercial off-the-shelf (COTS) power supplies, many of which were developed specifically as building blocks for use in military applications. These power supplies and modules are manufactured in volume for numerous customers, allowing us to pass on the advantage of economies of scale and proven manufacturing.


Low Development Costs
We use standard or modified standard products as building blocks, to lower costs
Low Risk
Proven technology with known performance and space envelope
Short Development Times
We will often have an existing design that can be adapted to meet a new requirement
Low Unit Cost
Take advantage of the economies of scale generated by thousands of customers worldwide

XP Power Engineering Services Group in North America are fully compliant with International Arms Regulation (ITAR) and US department of state regulations for the design and manufacture of non-standard power supplies.


For more details about our custom power solutions - click here

A range of technical articles are also available here


 

Jet

 


Defence & Avionics Communications Medical

Industrial

Engineered Solutions