 |
|
Specifications |
|
| |
Input |
 |
Input Voltage |
|
85-264 VAC (120-370 VDC) |
 |
Input Frequency |
|
47-63 Hz |
 |
Input Current |
|
0.5 A max at 115 VAC |
 |
Inrush Current |
|
40 A max at 230 VAC |
 |
Power Factor |
|
Conforms to EN61000-3-2, Class A |
 |
No Load Input Power |
|
<0.3 W |
 |
Input Protection |
|
T1A / 250 VAC fuse in line |
| |
Output |
 |
Output Voltage Trim |
|
See datasheet |
 |
Initial Set Accuracy |
|
±1% at 60% load |
 |
Minimum Load |
|
No minimum load required |
 |
Start Up Delay |
|
1.3 s max |
 |
Start Up Rise Time |
|
15 ms typical |
 |
Hold Up Time |
|
10 ms min at full load & 115 VAC |
 |
Line Regulation |
|
±0.5% max |
 |
Load Regulation |
|
±1.0% max |
 |
Cross Regulation |
|
Dual output models: 3% on one output when the other is varied from 15%-100% load |
 |
Transient Response |
|
4% max deviation, recovering to less than 1% within 500us for 50% step load change at 1 A/μs |
 |
Ripple & Noise |
|
3.3 & 5 V versions: 50 mV, 1% for others measured with 20 MHz BW |
 |
Overvoltage Protection |
|
110-140% of nominal output voltage |
 |
Overload Protection |
|
150-180% of full load current |
 |
Short Circuit Protection |
|
Trip and restart (Hiccup mode) |
 |
Temperature Coefficient |
|
0.02%/°C max |
| |
General |
 |
Efficiency |
|
See datasheet |
 |
Isolation |
|
3000 VAC Input to Output |
 |
Switching Frequency |
|
100 kHz typical |
 |
Power Density |
|
6.80 W/cubic inch |
 |
MTBF |
|
>400 kHrs to MIL-HDBK-217F at 25 ºC, GB |
| |
Environmental |
 |
Operating Temperature |
|
-10 °C to +70 °C, derate from 100% load at 50 °C to 50% load at 70 °C |
 |
Cooling |
|
Natural convection |
 |
Operating Humidity |
|
5% to 95% RH, non condensing |
 |
Storage Temperature |
|
-40 °C to +90 °C |
 |
Shock |
|
30 g, half sine, 6 axes |
 |
Vibration |
|
5 to 50 Hz, accelerated 7.35 m/s each x, y, z axes |
 |
Altitude |
|
3000 m |
| |
EMC and Safety |
 |
Emissions |
|
EN55022, level B conducted & radiated |
 |
Harmonic Currents |
|
EN61000-3-2, class A |
 |
Voltage Flicker |
|
EN61000-3-3 |
 |
ESD Immunity |
|
EN61000-4-2, ±4 kV coupling plate discharge, Perf Criteria A |
 |
Radiated Immunity |
|
EN61000-4-3, 3 V/m, Perf Criteria A |
 |
EFT / Burst |
|
EN61000-4-4, level 2 Perf Criteria A |
 |
Surge |
|
EN61000-4-5, level 2 Perf Criteria A |
 |
Conducted Immunity |
|
EN61000-4-6, 3 V Perf Criteria A |
 |
Magnetic Field |
|
EN61000-4-8, 1A/m, Perf Criteria A |
 |
Dips & Interruptions |
|
EN61000-4-11, 30% 10 ms, 60% 100 ms, 100% 5000 ms, Perf Criteria A, B, B |
 |
Safety Approvals |
|
EN60950, cUL60950, IEC60950-1 |