CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
More Info

CCB200

200 Watts

  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
More Info

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More Info

GCS265

265 Watts

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More Info

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
More Info

CCM250

 

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More Info

CCB250

250 Watts

  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
More Info

SDH400

400 Watts

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
More Info

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More Info

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
More Info

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
More Info

DPC30

30 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More Info

DPC50

50 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 5 V to 24 V Nominal Outputs
  • <0.3 W No Load Input Power
  • 3 Year Warranty
More Info

DPC70

70 Watts

  • Ultra Slim Design
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency
  • Wide Output Adjustment Range
  • 12 V to 48 V Nominal Outputs
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info