LDU05-14

5-14 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Plus d'information

LDU08-48

8-48 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Plus d'information

LDU20

14-20 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Plus d'information

LDU56

56 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 56 V
  • PWM Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
Plus d'information