ACS40-60

40-60 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Rugged Design
  • High MTBF
  • International Safety Approvals
  • Covered Versions Available
更多信息

AEH

8.25-130 Watts

  • Output Voltages from 2.5 V to 48 V
  • Non-standard Outputs Available
  • Universal Input
  • Single & Multiple Output Versions
  • 0 °C to +60 °C Operating Temperature
  • Efficiency up to 80%
  • Non-standard Connectors Available
更多信息

SMC-SMD

264-600 Watts

  • High Peak Load Rating
  • Single Outputs from 3.3 V to 54 V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
更多信息

PBM300

200-300 Watts

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 150 Watt Convection-cooled Rating
  • 3 Year Warranty
更多信息

SMQ300-400

300-400 Watts

  • High Power Density
  • Compact Design
  • 700 W Peak Rating
  • DC OK
  • Remote On/Off
  • Single Outputs from 12 V to 54 V
  • 3 Year Warranty
更多信息

AML120

105-120 Watts

  • Energy Star Level V ≥18 V
  • CEC 2008 & EISA 2007 Compliant ≥15V
  • High Power Density
  • Single Outputs from 15 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
更多信息

JPM

53-160 Watts

  • Output Voltages from 3.3 to 48 VDC
  • Power Factor Corrected
  • Suitable for Battery-charging Applications
  • Low Ripple & Noise
  • 125% Rating at 230 VAC
  • Optional Remote On/Off
  • 3 Year Warranty
更多信息

AML180

180 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • High Power Density
  • Single Outputs from 18 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • 3 Year Warranty
更多信息

DPM24D

 

  • 60 A Maximum Current
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
  • 24 VDC
更多信息

IFC125

125 Watts

  • Small Size 3.0" x 5.0" x 1.25"
  • Triple and Quad Outputs
  • Active PFC Meets EN61000-3-2, -3
  • Overvoltage & Overcurrent Protection
  • Power Good Signal
  • -25 °C to +50 °C Full Power
  • 3 Year Warranty
更多信息

IFC165

165 Watts

  • Small Size - 3.0" x 5.0" x 1.25"
  • High Power Density
  • Active PFC Meets EN61000-3-2, -3
  • Single, Dual, Triple & Quad Outputs
  • High Efficiency - up to 90%
  • Overvoltage and Overcurrent Protection
  • Power Fail Detect
更多信息

PBM25

25-28 Watts

  • Small Size 2.50" x 4.25" x 0.96"
  • Low Leakage Current
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Meets Class B, EN55011 Conducted
  • Fixed Switching Frequency
更多信息

THF

25-480 Watts

  • Wide Adjustment Range
  • Rugged for Industrial Use
  • High Efficiency
  • Overvoltage Protection
  • Overcurrent Protection
  • Overtemperature Protection
  • Lightweight Design
更多信息

AED

36-70 Watts

  • Low Profile
  • Single Outputs from 5 V to 48 V
  • Universal Input
  • Optional Floating Output
  • High Power Density
  • Class II Insulation on 36 W Version
  • 3 Year Warranty
更多信息

DLA50-150

36-150 Watts

  • AC Input LED Driver
  • Constant Voltage & Constant Current
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • High Input Voltage Range
  • 3 Year Warranty
更多信息

JPS250-350

250-350 Watts

  • 200 W / 300 W with Convection Cooling
  • High Efficiency - up to 88%
  • Meets 1U, Low Profile Requirements
  • AC OK & DC OK Signals
  • Zero Voltage Switching Technology
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
更多信息

AEP

6-40 Watts

  • Universal Input 90-264 VAC
  • Continous Short Circuit Protection
  • EN550022 Class B
  • Low Cost
  • 6, 15 and 25 Watt Versions
  • Nonstandard Outputs Available
  • 3 Year Warranty
更多信息

AMD150

150 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • Universal Input
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
  • International Safety Approvals
更多信息

PBM200

150-200 Watts

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 100 Watt Convection-cooled Rating
  • 3 Year Warranty
更多信息

SMM400

198-400 Watts

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
更多信息

AMM

60-150 Watts

  • CEC2008 & EISA2007 Compliant
  • Worldwide Medical Approvals
  • Class I and Class II Versions
  • High Power Density
  • High Efficiency
  • Operating Temperature up to +60 °C
  • 3 Year Warranty
更多信息

CU20

15-20 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Low Profile
  • Non-standard Outputs Available
更多信息

HUL

175-300 Watts

  • Compact Size, Low Profile
  • Up to 5.85 W/cubic in Power Density
  • Single & Multiple Outputs
  • Convection- cooled Ratings
  • Remote On/Off
  • Power Fail Detect
  • 12 V Fan Supply
更多信息

LVD

 

  • Low Voltage Disconnect Module
  • Up To 30 A Maximum Current
  • Deep Discharge Pre-Warning Alarm
  • Din Rail Mounting
  • Automatic Reset
  • 12, 24 & 48 VDC
更多信息

PBM65

51-65 Watts

  • 4000 VAC Isolation
  • Low Leakage Current
  • Meets Class B, EN55011 Conducted
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Fixed Switching Frequency
更多信息

PDM60

55-60 Watts

  • Medical & Industrial/IT Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Non- standard Connectors Available
  • Operation to +60 °C
更多信息

SL-SLM

 

  • Industrial (SL) & Medical (SLM) Versions
  • Output Voltages from 12 V to 96 V
  • Power Factor Corrected
  • Remote On/Off
  • Current Share
  • Power Fail Signal
  • Overtemperature Protection
更多信息

CLC125

125 Watts

  • 125 W Forced-cooled Rating
  • Low Profile 1.25”
  • Industry Standard 2" x 4" & 3" x 5" Package Sizes
  • 12 V Fan Supply
  • Optional ORing Diode
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

CLC175

175 Watts

  • High Efficiency Resonant Topology
  • Medical Safety Approvals ( M Versions)
  • 12 V Fan Output
  • Remote Sense
  • 5V Standby Option
  • Remote On/Off & Power Good Signal Options
  • 3 Year Warranty
更多信息

EMA212

212 Watts

  • High Power Density - 10.6 W/cubic in
  • Industry Standard 3 x 5 Footprint
  • Up to 90% Efficiency
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • 48 VDC Input Version Available (DMA212)
  • 3 Year Warranty
更多信息

CU10-15

8.25-15 Watts

  • Low Cost
  • Small Size
  • PCB Mount
  • 15 Watt Medical Version
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Non-standard Outputs Available
更多信息

JPS130

130 Watts

  • High Efficiency - up to 90%
  • Medical Approval (JPS130-M Versions)
  • 3" x 5" Footprint
  • 100 W Convection-cooled
  • 130 W Forced-cooled
  • Single & Multi Outputs
  • 3 Year Warranty
更多信息

AFE220

220 Watts

  • Energy Efficiency Level V
  • CEC2008, EISA2007 & ErP Compliant
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Low Earth Leakage Current
  • 3 Year Warranty
更多信息

SMR600-800

600-800 Watts

  • Up to 900 W Peak Output Power
  • Single Outputs from 12 V to 48 V
  • Compact Size
  • Remote On/Off
  • SEMI F47 Compliant
  • Optional Current Share
  • 3 Year Warranty
更多信息

POE

100 Watts

  • Compact 2" x 4" x 1.2" Size
  • Power Over Ethernet Compatible
  • High Power Density - 10.4 W/cubic in
  • Level B Conducted Emissions
  • EN61000-3-2, -3 Compliant
  • Fits 1U Applications
  • Convection -cooled & Fan- cooled Ratings
更多信息

MP

 

  • Configurable for Fast Time to Market
  • 1 to 24 Outputs
  • Floating Outputs
  • Fully Featured Signal Set
  • SEMI F47 Compliant
  • Extra Power Available at High Line
  • 3 Year Warranty
更多信息

PCM

 

  • 4000 VAC Isolation
  • Low Leakage Current
  • Single, Dual and Triple Outputs
  • Worldwide Medical Approvals
  • CCC Approved (PCM80)
  • Both Line and Neutral Fused
  • Non- standard Connectors Available
更多信息

VEH60

60 Watts

  • Energy Efficiency Level V, ?15 V
  • CEC 2008 & EISA 2007 Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 30 V
  • Optional Inlet Connectors
  • No Load Input Power <0.5 W
  • High Power Density
更多信息

BCS75-155

75-155 Watts

  • DC Standby System
  • Battery Charging Output
  • Optional 5 V, 3 A Supply
  • Low Battery Disconnect
  • AC OK and Battery Low Alarms
  • Battery Overload & Reverse Polarity Protection
  • 3 Year Warranty
更多信息