CCB200

200 Watts

  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
更多信息

CCB250

250 Watts

  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
更多信息

CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
更多信息

CCM250

250 Watts

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
更多信息

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
更多信息

CMH250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 4" x 7" Package
  • 80 VAC to 300 VAC Input
  • 5V/1.5A Standby & Signals Set (optional)
  • IT & Medical Safety Approvals
  • PMBus (optional)
  • 3 Year Warranty
更多信息

ECL05-30

5-30 Watts

  • Ultra Compact Size
  • Single, Dual & Triple Outputs
  • Open Frame PCB & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
更多信息

ECM40-100

40-140 Watts

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • DC Input Version Available (DCM Series)
  • PoE Isolation Version Available (POE Series)
  • 3 Year Warranty
更多信息

ECM140

140 Watts

  • 120/148 W Convection/Forced cooled Ratings
  • Class I & Class II Construction
  • Remote Sense
  • 5 V Standby Option
  • Remote On/Off & Power OK Signals Option
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
更多信息

ECP20

20 Watts

  • Low Profile, 0.73”
  • Class II Construction
  • PCB Mounting
  • Single Outputs from 3.3 to 48 V
  • Dual Outputs from 12 to 24 V
  • <0.3 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP40

40 Watts

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
更多信息

ECP60

60 Watts

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
更多信息

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
更多信息

ECS65-130

65-130 Watts

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
更多信息

EMH

250-350 Watts

  • Single & Dual Output Models
  • IT & Medical (BF) Approvals
  • 80 V 275 VAC Operation
  • Optional ORing Diode (EMH350D Models)
  • Analog & PMBus Signals Options (EMH350)
  • 5 V Standby (EMH350)
  • 3 Year Warranty
更多信息

EML15

15 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
更多信息

EML30

30 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
更多信息

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

FCM400

400 Watts

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
更多信息

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
更多信息

GCS265

265 Watts

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
更多信息

GSP500

650 Watts

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
更多信息

HCP

650-3000 Watts

  • High Efficiency up to 91%
  • High Power Density
  • Programmable Output Voltage (30%-105%)
  • Programmable Output Current (40%-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
更多信息

HDL3000

3000 Watts

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
更多信息

HDS1500

1500 Watts

  • High Efficiency up to 92%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
更多信息

HDS3000

3000 Watts

  • High Efficiency up to 93%
  • High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
更多信息

HDS800

800 Watts

  • High Efficiency up to 92%
  • 1U Profile, High Power Density
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-105%)
  • Parallel Operation
  • Fully Featured Signals & Controls
  • 3 Year Warranty
更多信息

HHP650

650 Watts

  • 85- 305 VAC Input
  • MIL STD 810F Shock & Vibration
  • -40 °C to +70 °C Operation
  • SEMI F47 Compliant
  • 6 kV Surge Rating IEEEStdC62.41
  • UL508, ANSI/ISA 12.12.01 Class I, Div II
  • Conformal Coating
  • 3 Year Warranty
更多信息

HPD1K5

1500 Watts

  • Wide Range Adjustable Output, 0 - 29 V
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, Inhibit & 5V Standby Supply
  • Fault Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
更多信息

HPU1K5

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
更多信息

LCL

150-500 Watts

  • Single Output Industrial Supplies
  • High Efficiency
  • Low Cost
  • 150 W Convection-cooled
  • 300 W & 500 W with Internal Fans
  • Outputs from 12 V to 48 V
  • 3 Year Warranty
更多信息

MFA350-420

350-420 Watts

  • U -Channel, Cover Fan & Hotswap Formats
  • Power Density up to 12.8 W/cubic inch
  • Power Fail, DC OK & Active Current Share
  • 5 V Standby Outputs
  • 12 V Fan Supply Outputs
  • Screw Terminals Available
  • 3 Year Warranty
更多信息

MHP

650-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
更多信息

RCL175

175 Watts

  • 200 W Peak Rating
  • Up to 120 W Convection-cooled
  • IT, Industrial and Medical Safety Approvals
  • Class I & Class II Installations
  • Single, Dual, Triple and Quad Outputs
  • Connector & Mechanical Options
  • 3 Year Warranty
更多信息

SDC

320 Watts

  • High Power Density
  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
更多信息

SDF300

300 Watts

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
更多信息

SDH400

400 Watts

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
更多信息

SDL400

400 Watts

  • Single & Dual Outputs
  • Up to 700 W Peak Power
  • Fan Fail & Power Good Signals
  • Variable Speed Fan
  • Low Leakage Current Option
  • Fits 1U Applications
  • 3 Year Warranty
更多信息

SDM

300 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
更多信息

SDR

250 Watts

  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • Low Leakage Current
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Top Fan & Convection-cooled Versions
  • 3 Year Warranty
更多信息

SDS120-180

120-180 Watts

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
更多信息

SDU

150 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • 12 V & 24 V Outputs
  • U-Channel or Open Frame Versions
  • 3 Year Warranty
更多信息

SHP

350-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
更多信息

SMH600

600 Watts

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
更多信息

VCS

50-100 Watts

  • Chassis Mount Industrial Supplies
  • -25 °C to +70 °C Convection-cooled
  • Class B Conducted & Radiated Emissions
  • Output Voltages from 5 V to 48 V
  • <0.5 W No Load Input Power
  • Low Cost
  • 2 Year Warranty
更多信息

VCT60

60 Watts

  • Low Cost
  • Single Outputs from 5 V to 30 V
  • Peak Load Capability
  • Convection-cooled
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
更多信息

VFT150

150 Watts

  • 100 W Convection Rating
  • 150 W Forced-cooled Rating
  • 3” x 5” Package
  • Single Outputs from 5 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
更多信息

VFT80

80 Watts

  • Low Cost
  • Single Outputs from 5 V to 24 V
  • Peak Load Capability
  • High Efficiency
  • <0.5 W No Load Input Power
  • 2” x 4” Package
  • Fits 1U Applications
更多信息

SDS60

60 Watts

  • Single, Dual, Triple & Quad Outputs
  • Output Voltages from 3.3 V to 48 V
  • Non -standard Outputs Available
  • Industry Standard 3” x 5” Package
  • Fits 1U Applications
  • Open Frame, U-Channel & Covered Versions
  • 3 Year Warranty
更多信息

ECS25-60

25-60 Watts

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
更多信息

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
更多信息

UCP225

225 Watts

  • Low 1.18” Profile U Channel Construction
  • High Power Density
  • 3.12” by 5.0” Footprint
  • 150 W Convection/ 225 W Forced Cooled Ratings
  • Optional 5 V Standby and Remote On/Off
  • 12 V Fan Output
  • Medical and ITE Approvals
  • High Efficiency, up to 95%
  • Less than 0.5 W No Load Input Power
更多信息