ACM

6-24 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
更多信息

AEM

60 Watts

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
更多信息

ALM65

65 Watts

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warrant
更多信息

AFM120

120 Watts

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Optional IEC320 C6 Inlet
  • 3 Year Warranty
更多信息

AFM30-60

30-60 Watts

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • China Compulsory Certification (CCC) Qualified
  • Optional Class II Versions
  • Optional White Case Versions
  • 3 Year Warranty
更多信息

AHM

85-250 Watts

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
更多信息

AJM90

90 Watts

  • Energy Efficiency Level VI
  • Medical and ITE Safety Approvals
  • 4th Edition Medical EMC
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
更多信息

CLC175

175 Watts

  • High Efficiency Resonant Topology
  • Medical Safety Approvals ( M Versions)
  • 12 V Fan Output
  • Remote Sense
  • 5V Standby Option
  • Remote On/Off & Power Good Signal Options
  • 3 Year Warranty
更多信息

CCB200

200 Watts

  • AC-DC Power Supply
  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
更多信息

CCB250

250 Watts

  • AC - DC Power Supply
  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
更多信息

CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
更多信息

CCM250

 

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
更多信息

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
更多信息

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
更多信息

ECM40-100

40-140 Watts

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • DC Input Version Available (DCM Series)
  • PoE Isolation Version Available (POE Series)
  • 3 Year Warranty
更多信息

ECP40

40 Watts

  • Low Profile Design
  • Ultra Compact Size from 3” x 2” x 0.9”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
更多信息

ECP60

60 Watts

  • Low Profile Design
  • Compact Size, 4”x 2”
  • IT & Medical Approvals
  • Single, Dual and Triple Output
  • <0.5 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
更多信息

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

ECS25-60

25-60 Watts

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3 W No Load Input Power
  • 25, 45 & 60 W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
更多信息

ECS65-130

65-130 Watts

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
更多信息

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
更多信息

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
更多信息

EME05

5 Watts

  • Compact Size
  • Medical Approvals
  • 2 MOPP
  • Single Outputs from 3.3 to 48 V
  • PCB Mount
  • 3 Year Warranty
更多信息

EML15

15 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
更多信息

EML30

30 Watts

  • Compact Size
  • Medical Approvals
  • Single Outputs from 3.3 to 48 V
  • PCB Mount, Open Frame & Chassis Mount
  • Encapsulated PCB & Chassis Mount
  • Class II
  • Peak Load Capability
更多信息

EMH

250-350 Watts

  • Single & Dual Output Models
  • IT & Medical (BF) Approvals
  • 80 V 275 VAC Operation
  • Optional ORing Diode (EMH350D Models)
  • Analog & PMBus Signals Options (EMH350)
  • 5 V Standby (EMH350)
  • 3 Year Warranty
更多信息

FCM400

400 Watts

  • 400 W Continuous, 600 W Peak
  • IT and Medical Approvals
  • 80 V 275 VAC Operation
  • Low Noise Fan
  • Screw Terminals
  • 5 V Standby, AC OK and Remote On/Off
  • 3 Year Warranty
更多信息

fleXPower

 

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Optional Fan Speed Control
  • 3 Year Warranty
更多信息

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
更多信息

GSP500

650 Watts

  • Convection/Forced-cooled Ratings
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • <0.5 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/2 A Standby Output
  • 3 Year Warranty
更多信息

HPU1K5

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
更多信息

MHP

650-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
更多信息

PDM30

30 Watts

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
更多信息

RCL175

175 Watts

  • 200 W Peak Rating
  • Up to 120 W Convection-cooled
  • IT, Industrial and Medical Safety Approvals
  • Class I & Class II Installations
  • Single, Dual, Triple and Quad Outputs
  • Connector & Mechanical Options
  • 3 Year Warranty
更多信息

SDM

300 Watts

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
更多信息

UCP225

225 Watts

  • Low 1.18” Profile U Channel Construction
  • High Power Density
  • 3.12” by 5.0” Footprint
  • 150 W Convection/ 225 W Forced Cooled Ratings
  • Optional 5 V Standby and Remote On/Off
  • 12 V Fan Output
  • Medical and ITE Approvals
  • High Efficiency, up to 95%
  • Less than 0.5 W No Load Input Power
更多信息

VCP15

15 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
更多信息

VCP24

24 Watts

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
更多信息

VEP08-24

8-24 Watts

  • Efficiency Level V (24 W Level IV)
  • CEC2008 & EISA 2007 Compliant
  • IT & Medical Approvals
  • Interchangeable Input Connectors
  • Output Voltages from 5 V to 24 V Available
  • Class II Construction
  • White Case Version Available 
更多信息

GSP750

750 Watts

  • 900 W Peak Power Rating for 100 ms
  • Universal 80 - 264 VAC Input
  • IT & Medical Safety Approvals
  • 1.0 W Standby Power
  • -40° C to +70° C Operation
  • Remote On/Off
  • 5 V/3 A Standby Output
  • • 3 Year Warranty
更多信息

AKM65

65 Watts

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 12 V to 48 V 
  • Optional AC Cable Restraint 
  • 3 Years Warranty
更多信息