L

1.5 Watts

  • DC - DC Converter
  • Low Ripple 
  • Proven Reliability 
  • Extensive Filtering and Shielding 
  • Low Cost/High Performance 
  • MTBF > 2.31 million hours per Bellcore TR-332 
  • RoHS Compliant
More Info

DX

1.5 Watts

  • High Voltage DC Converter
  • Resistance Controllable
  • Low EMI/RFI Sinewave Oscillator
  • Small Size
  • Short Circuit Protection
  • Low Cost/High Performance
  • UL Certified Encapsulant, Meets 94V-0 Flammability
  • RoHS Compliant
More Info

H

15 Watts

  • High Voltage DC - DC Converter
  • 0 to 100% Programmability
  • Output Voltage Monitor
  • Reverse Polarity Protection
  • Arc Protection
  • Low EMI / RFI
  • MTBF:>790K hours per Bellcore TR-332
  • UL Certified Encapsulant, Meets 94V-0 Flammability 
  • • RoHS Compliant
More Info

HC

6 Watts

  • Adjustable Output Current Lamp Supply
  • UL Certified Encapsulant, Meets 94V-0 Flammability
  • Small Size 
  • Remote Current Control Option 
More Info

Octo-Channel

 

  • High Stability 
  • 8 Independently Programmable HV Channels 
  • 1 Watt Output Power Per Channel
  • Very Low Ripple 
  • 0 to 100% Programmable 
  • Voltage Monitor Outputs 
  • Overload, Arc & Short Circuit Protected
  • RoHS Compliant
More Info

USB

1 Watt

  • High Voltage Power Supplies
  • 0 to 100% Programmable Output
  • Precision Regulated High Voltage
  • Very Low Ripple, as low as 25PPM!
  • Voltage Monitor / Read-back
  • High Stability
  • Arc, Overload & Short Circuit Protected
  • Plug & Play High Voltage
  • RoHS Compliant
More Info

V1G

 

  • Miniature High Voltage Divider
  • Up to 25 kV Output Voltage
  • Ratio - 1000:1 
  • Matched to 10 MΩ internal impedance of DMM
  • Connect via 30 kV Silicone Wire
More Info

ULP

 

  • Ultra-Low Power Consumption High Voltage Modules
  • Can operate for up to 4500 hours, no load on 2 lithium AA Batteries
  • Regulated, Programmable Output
  • Voltage Monitor / Read-back
  • Arc, Overload & Short Circuit Protected
  • RoHS Compliant
  • Miniature Lightweight Package
More Info

4000

10 Watts

  • High Voltage DC-DC Converter
  • 0 to 100% Adjustability
  • Remote On/Off Control
  • EMI/RFI Shielding
  • Short Circuit Protection
  • Reverse Polarity Protection
  • Arc Protection
  • RoHS Compliant 
More Info

QH

1.25 Watts

  • DC to HV DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature
  • Low Turn On Voltage: <0.7VDC
  • 100V to 2kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>3 Million Hours
High Voltage Applications More Info