RDC20

20 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 88%
  • Remote On/Off
  • 3 Year Warranty
More Info

RDC30

30 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single, Dual and Triple Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 91%
  • Remote On/Off
  • 3 Year Warranty
More Info

RDC40

40 Watts

  • 72 & 110 VDC Input for Railway Applications
  • Single and Dual Outputs
  • 1500 VAC Basic Isolation
  • High Power Density
  • High Efficiency - Up to 90%
  • Remote On/Off
  • 3 Year Warranty
More Info

RDQ

100-150 Watts

  • 110 VDC Input for Rail Applications
  • Up to 92% Efficiency
  • Quarter and Half Brick Packages
  • -40 °C to +100 °C Operating Temperature
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
More Info

RCQ50

50 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More Info

RCQ75

75 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
More Info

RDD08

8 Watts

  • Wide Input Range for Railway Applications
  • Single and Dual Outputs
  • DIP24 Package
  • -40 °C to +85 °C Operation
  • Full Load at 70 °C Ambient
  • 3000 VDC Isolation
  • MTBF >800 kHrs
  • 3 Year Warranty
  • EN50155 Approval for Railway Applications
  • EN50121-3-2 EMC for Railway Applications
More Info