DDC15

15 Watts

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More Info

DDC30

30 Watts

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More Info

DTE20

20 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 91 %
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55022 Conducted Level A With No External Components
  • 3 Year Warranty
More Info

DTE40

40 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55022 Conducted Level A With No External Components
  • 3 Year Warranty
More Info

DTE60

60 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55022 Conducted Level A With No External Components
  • 3 Year Warranty
More Info

JVA40

40 Watts

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • Remote On/Off
  • 3 Year Warranty
More Info

JVA15

10-15 Watts

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • Remote On/Off
  • 3 Year Warranty
More Info